Schneider-Electric
 
LVS03416 picture- scope
LVS03416
Mounting plate, PrismaSeT P, for NSXm+FC 160A 3P/4P, vertical toggle/direct rotary handle, 5M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Linergy Linergy FC device feeder
ComPact ComPact NSXm circuit breaker
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: NSXm without earth leakage protection - control: toggle
ComPact: NSXm without earth leakage protection - control: direct rotary handle
ComPact: NSXm integrated earth leakage protection - control: toggle
ComPact: NSXm integrated earth leakage protection - control: direct rotary handle
Poles description 5 x 3P: fixed NSXm vertical installation
4 x 4P: fixed NSXm vertical installation
Number of vertical modules [50 mm] 5 module(s): NSXm without earth leakage protection , Linergy FC
5 module(s): NSXm integrated earth leakage protection , Linergy FC
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 580 mm
Height 154 mm
Depth 23 mm
Net weight 2.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 58 cm
Package 1 Weight 2.134 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.288 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 72 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 87 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product