Schneider-Electric
 
LVS03420 picture- scope
LVS03420
Mounting plate, PrismaSeT P, 3 to 4 devices NS-INS250 Toggle vertically fixed, enclosure W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed INS250 - control: direct front rotary handle - vertical installation
ComPact: fixed INV250 - control: direct front rotary handle - vertical installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 1 x 3P: fixed INS250 vertical installation
1 x 4P: fixed INS250 vertical installation
1 x 3P: fixed INV250 vertical installation
1 x 4P: fixed INV250 vertical installation
4 x 3P: fixed CVS100...160 vertical installation
3 x 4P: fixed CVS100...160 vertical installation
4 x 3P: fixed CVS250 vertical installation
3 x 4P: fixed CVS250 vertical installation
4 x 3P: fixed NSX100...160 vertical installation
3 x 4P: fixed NSX100...160 vertical installation
4 x 3P: fixed NSX250 vertical installation
3 x 4P: fixed NSX250 vertical installation
3 x 3P: fixed INS250 vertical installation
2 x 4P: fixed INS250 vertical installation
3 x 3P: fixed INV250 vertical installation
2 x 4P: fixed INV250 vertical installation
Number of vertical modules [50 mm] 9 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle
9 module(s): CVS250 without earth leakage protection , direct in 650 mm Widecubicle
7 module(s): INS250, Linergy FC in 650 mm Widecubicle
9 module(s): INS250, direct in 650 mm Widecubicle
7 module(s): INV250, Linergy FC in 650 mm Widecubicle
9 module(s): INV250, direct in 650 mm Widecubicle
6 module(s): NSX100...160 without earth leakage protection , Linergy FC in 650 mm Widecubicle
8 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
7 module(s): NSX250 without earth leakage protection , Linergy FC in 650 mm Widecubicle
9 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
11 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle
11 module(s): CVS250 with earth leakage protection , direct in 650 mm Widecubicle
8 module(s): NSX100...160 with earth leakage protection , Linergy FC in 650 mm Widecubicle
10 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
9 module(s): NSX250 with earth leakage protection , Linergy FC in 650 mm Widecubicle
11 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 593 mm
Height 152 mm
Depth 136 mm
Net weight 1.28 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed toggle vertical 3P 4 direct 9 162.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed toggle vertical 4P 3 direct 9 162.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed toggle vertical 3P 4 direct 9 162.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed toggle vertical 4P 3 direct 9 162.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 3P 1 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 3P 3 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 1 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 3P 1 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 1 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 3P 3 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle vertical 4P 2 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 3P 1 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 3P 3 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 1 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 2 Linergy FC 7 112.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 3P 1 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 1 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 3P 3 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle vertical 4P 2 direct 9 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 4 Linergy FC 6 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 3 Linergy FC 6 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 3P 4 direct 8 162.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle vertical 4P 3 direct 8 162.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle vertical 3P 4 Linergy FC 7 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle vertical 3P 4 direct 11 162.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle vertical 4P 3 direct 11 162.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.400 cm
Package 1 Width 15.100 cm
Package 1 Length 58.800 cm
Package 1 Weight 1.541 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 17.000 cm
Package 2 Width 33.500 cm
Package 2 Length 61.500 cm
Package 2 Weight 8.101 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 142.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product