Schneider-Electric
 
LVS03423 picture- scope
LVS03423
Mounting plate, PrismaSeT P, for NSX/NSX Vigi250/NS250 3P/4P, vertical withdrawable, plug-in
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
Poles description 4 x 3P: plug-in NSX100...160 vertical installation
3 x 4P: plug-in NSX100...160 vertical installation
4 x 3P: plug-in NSX250 vertical installation
3 x 4P: plug-in NSX250 vertical installation
Number of vertical modules [50 mm] 7 module(s): NSX100...160 without earth leakage protection , Linergy FC in 650 mm Widecubicle
8 module(s): NSX250 without earth leakage protection , Linergy FC in 650 mm Widecubicle
9 module(s): NSX100...160 with earth leakage protection , Linergy FC in 650 mm Widecubicle
10 module(s): NSX250 with earth leakage protection , Linergy FC in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 603 mm
Height 202 mm
Depth 372 mm
Net weight 2.98 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 4 Linergy FC 7 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 3 Linergy FC 7 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 3P 4 Linergy FC 8 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 4P 3 Linergy FC 8 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 3P 4 Linergy FC 9 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 4P 3 Linergy FC 9 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 3P 4 Linergy FC 10 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 4P 3 Linergy FC 10 87.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 21.300 cm
Package 1 Length 57.900 cm
Package 1 Weight 3.106 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.960 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product