Schneider-Electric
 
LVS03452 picture- scope
LVS03452
Mounting plate, PrismaSeT P, for Vigi NSX/CVS 4P 630A, horizontal fixed, toggle, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 4P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 4P: fixed EZC400 horizontal installation
1 x 4P: fixed EZC630 horizontal installation
1 x 3P: fixed INS320...400 horizontal installation
1 x 4P: fixed INS320...400 horizontal installation
1 x 3P: fixed INS500...630 horizontal installation
1 x 4P: fixed INS500...630 horizontal installation
1 x 3P: fixed INV320...400 horizontal installation
1 x 4P: fixed INV320...400 horizontal installation
1 x 3P: fixed INV500...630 horizontal installation
1 x 4P: fixed INV500...630 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
Number of vertical modules [50 mm] 5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): EZC400, direct in 650 mm Widecubicle
5 module(s): EZC630, direct in 650 mm Widecubicle
5 module(s): INS320...400, direct in 650 mm Widecubicle
5 module(s): INS500...630, direct in 650 mm Widecubicle
5 module(s): INV320...400, direct in 650 mm Widecubicle
5 module(s): INV500...630, direct in 650 mm Widecubicle
5 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 250 mm
Net weight 1.76 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact EZC400 fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact EZC630 fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 24.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.772 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 32.0 cm
Package 2 Width 25.0 cm
Package 2 Length 59.0 cm
Package 2 Weight 9.355 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 78.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 123.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product