Schneider-Electric
 
LVS03454 picture- scope
LVS03454
Mounting plate, PrismaSeT P, for Vigi NSX/CVS 4P 630A, horizontal plugin toggle/rot handle/mot mech, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 4P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
1 x 4P: plug-in NSX400 horizontal installation
1 x 4P: plug-in NSX630 horizontal installation
Number of vertical modules [50 mm] 4 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 250 mm
Net weight 2.96 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed motor mechanism horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in motor mechanism horizontal 4P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 24.700 cm
Package 1 Length 58.000 cm
Package 1 Weight 2.994 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 19.760 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 103.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 235.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product