Schneider-Electric
 
LVS03457 picture- scope
LVS03457
Mounting plate, PrismaSeT P, for NSX/INS/INV 630 3P/4P horizontal source changeover motor mech, 650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: remote control - horizontal installation
Poles description 2 x 3P: fixed NSX400...630 source changeover horizontal installation
2 x 4P: fixed NSX400...630 source changeover horizontal installation
Number of vertical modules [50 mm] 10 module(s): NSX400...630 source changeover without earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 650 mm
Height 500 mm
Net weight 2.82 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 4P 2 direct 10 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 58 cm
Package 1 Weight 2.762 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 22.917 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 44 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 103 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product