Schneider-Electric
 
LVS03458 picture- scope
LVS03458
Mounting plate, PrismaSeT P, for NSX/INS/INV 630 3P/4P horizontal source changeover rot handle, 650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device ComPact: fixed INS320...630 source changeover - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...630 source changeover - control: direct front rotary handle - horizontal installation
Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: direct front rotary handle - horizontal installation
Poles description 2 x 3P: fixed NSX400...630 source changeover horizontal installation
2 x 4P: fixed NSX400...630 source changeover horizontal installation
2 x 3P: fixed INS320...630 source changeover horizontal installation
2 x 4P: fixed INS320...630 source changeover horizontal installation
2 x 3P: fixed INV320...630 source changeover horizontal installation
2 x 4P: fixed INV320...630 source changeover horizontal installation
Number of vertical modules [50 mm] 10 module(s): NSX400...630 source changeover without earth leakage protection , direct in 650 mm Widecubicle
10 module(s): INS320...630 source changeover, direct in 650 mm Widecubicle
10 module(s): INV320...630 source changeover, direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 386 mm
Height 450 mm
Net weight 4.56 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed direct front rotary handle horizontal 3P 2 direct 10 12.5 mm
650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed direct front rotary handle horizontal 4P 2 direct 10 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 37.0 cm
Package 1 Length 57.0 cm
Package 1 Weight 4.729 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 24.386 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product