Schneider-Electric
 
LVS03480 picture- scope
LVS03480
Mounting plate, PrismaSeT P, for NS 1000A 3P/4P, horizontal fixed W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 800 mm
Cubicle + duct - width 650 mm depth 400 mm
Installed device ComPact: fixed NS630b...1000 - control: toggle - horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: fixed NS630b...1000 horizontal installation
1 x 4P: fixed NS630b...1000 horizontal installation
Number of vertical modules [50 mm] 7 module(s): NS630b...1000, front connection in 650 mm Widecubicle + duct
8 module(s): NS630b...1000, connection transfer assembly in 650 mm Widecubicle + duct
7 module(s): NS630b...1000, rear connection in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 350 mm
Net weight 2.84 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 front connection 7 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 connection transfer assembly 8 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 front connection 7 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 connection transfer assembly 8 12.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle horizontal 3P 1 rear connection 7 12.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 rear connection 7 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7 12.5 mm
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8 12.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7 12.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 35 cm
Package 1 Length 58 cm
Package 1 Weight 3.031 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 18.943 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 44 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 87.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product