Schneider-Electric
 
LVS03482 picture- scope
LVS03482
Mounting plate, PrismaSeT P, for NS 1600A 3P/4P, vertical fixed, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Installed device ComPact: fixed NS1250 - control: toggle - vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1250 - control: motor mechanism - vertical installation
ComPact: fixed NS1600 - control: toggle - vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600 - control: motor mechanism - vertical installation
ComPact: fixed NS630b...1000 - control: toggle - vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed NS1250 vertical installation
1 x 4P: fixed NS1250 vertical installation
1 x 3P: fixed NS1600 vertical installation
1 x 4P: fixed NS1600 vertical installation
1 x 3P: fixed NS630b...1000 vertical installation
1 x 4P: fixed NS630b...1000 vertical installation
Number of vertical modules [50 mm] 17 module(s): NS1250, front connection on Canalis in 650 mm Widecubicle
16 module(s): NS1250, rear connection on Canalis in 650 mm Widecubicle
14 module(s): NS1250, front connection on adaptor in 650 mm Widecubicle
10 module(s): NS1250, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NS1600, rear connection on Canalis in 650 mm Widecubicle
14 module(s): NS1600, front connection on adaptor in 650 mm Widecubicle
10 module(s): NS1600, rear connection on adaptor in 650 mm Widecubicle
17 module(s): NS630b...1000, front connection on Canalis in 650 mm Widecubicle
16 module(s): NS630b...1000, rear connection on Canalis in 650 mm Widecubicle
12 module(s): NS630b...1000, front connection on adaptor in 650 mm Widecubicle
10 module(s): NS630b...1000, rear connection on adaptor in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 300 mm
Net weight 3.08 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 237.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 12 137.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 337.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on adaptor 12 137.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 rear connection on adaptor 10 37.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on adaptor 10 37.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 30.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 3.154 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.265 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 102.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 135.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product