Schneider-Electric
 
LVS03483 picture- scope
LVS03483
Mounting plate, PrismaSeT P, for MTZ1/NS/NT 1600A 3P/4P, vertical withdrawable, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Installed device ComPact: drawout NS1250 - control: toggle - vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1250 - control: motor mechanism - vertical installation
ComPact: drawout NS1600 - control: toggle - vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1600 - control: motor mechanism - vertical installation
ComPact: drawout NS630b...1000 - control: toggle - vertical installation
ComPact: drawout NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism - vertical installation
Masterpact: drawout NT06...10 - control: toggle - vertical installation
Masterpact: drawout NT06...10 - control: motor mechanism - vertical installation
Masterpact: drawout NT12 - control: toggle - vertical installation
Masterpact: drawout NT12 - control: motor mechanism - vertical installation
Masterpact: drawout NT16 - control: toggle - vertical installation
Masterpact: drawout NT16 - control: motor mechanism - vertical installation
Poles description 1 x 3P: drawout NS1250 vertical installation
1 x 4P: drawout NS1250 vertical installation
1 x 3P: drawout NS1600 vertical installation
1 x 4P: drawout NS1600 vertical installation
1 x 3P: drawout NS630b...1000 vertical installation
1 x 4P: drawout NS630b...1000 vertical installation
1 x 3P: drawout NT06...10 vertical installation
1 x 4P: drawout NT06...10 vertical installation
1 x 3P: drawout NT12 vertical installation
1 x 4P: drawout NT12 vertical installation
1 x 3P: drawout NT16 vertical installation
1 x 4P: drawout NT16 vertical installation
Number of vertical modules [50 mm] 16 module(s): NS1250, rear connection on Canalis in 650 mm Widecubicle
16 module(s): NS1600, rear connection on Canalis in 650 mm Widecubicle
16 module(s): NS630b...1000, rear connection on Canalis in 650 mm Widecubicle
18 module(s): NS1250, front connection on Canalis in 650 mm Widecubicle
15 module(s): NS1250, front connection on adaptor in 650 mm Widecubicle
11 module(s): NS1250, rear connection on adaptor in 650 mm Widecubicle
15 module(s): NS1600, front connection on adaptor in 650 mm Widecubicle
11 module(s): NS1600, rear connection on adaptor in 650 mm Widecubicle
18 module(s): NS630b...1000, front connection on Canalis in 650 mm Widecubicle
13 module(s): NS630b...1000, front connection on adaptor in 650 mm Widecubicle
11 module(s): NS630b...1000, rear connection on adaptor in 650 mm Widecubicle
13 module(s): NT06...10, front connection on adaptor in 650 mm Widecubicle
11 module(s): NT06...10, rear connection on adaptor in 650 mm Widecubicle
18 module(s): NT06...10, front connection on Canalis in 650 mm Widecubicle
16 module(s): NT06...10, rear connection on Canalis in 650 mm Widecubicle
15 module(s): NT12, front connection on adaptor in 650 mm Widecubicle
11 module(s): NT12, rear connection on adaptor in 650 mm Widecubicle
18 module(s): NT12, front connection on Canalis in 650 mm Widecubicle
16 module(s): NT12, rear connection on Canalis in 650 mm Widecubicle
15 module(s): NT16, front connection on adaptor in 650 mm Widecubicle
11 module(s): NT16, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT16, rear connection on Canalis in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 650 mm
Height 30 mm
Net weight 3.2 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 front connection on adaptor 13 487.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on adaptor 13 487.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on Canalis 18 737.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16 637.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 front connection on adaptor 15 587.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11 387.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 4P 1 rear connection on Canalis 16 637.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16 637.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 17.2 cm
Package 1 Length 57.2 cm
Package 1 Weight 3.124 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 16.42 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product