Schneider-Electric
 
LVS03484 picture- scope
LVS03484
Mounting plate, PrismaSeT P, for MTZ1/NT 1600A 3P/4P, vertical fixed, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT06...10 - control: motor mechanism - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: motor mechanism - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed NT06...10 vertical installation
1 x 4P: fixed NT06...10 vertical installation
1 x 3P: fixed NT12 vertical installation
1 x 4P: fixed NT12 vertical installation
1 x 3P: fixed NT16 vertical installation
1 x 4P: fixed NT16 vertical installation
Number of vertical modules [50 mm] 11 module(s): NT06...10, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT06...10, rear connection on Canalis in 650 mm Widecubicle
11 module(s): NT12, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT12, rear connection on Canalis in 650 mm Widecubicle
11 module(s): NT16, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NT16, rear connection on Canalis in 650 mm Widecubicle
12 module(s): NT06...10, front connection on adaptor in 650 mm Widecubicle
17 module(s): NT06...10, front connection on Canalis in 650 mm Widecubicle
14 module(s): NT12, front connection on adaptor in 650 mm Widecubicle
17 module(s): NT12, front connection on Canalis in 650 mm Widecubicle
14 module(s): NT16, front connection on adaptor in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Colour White (RAL 9003)
Width 650 mm
Height 30 mm
Net weight 2.4 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on adaptor 12 437.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on adaptor 12 437.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on adaptor 12 437.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on adaptor 12 437.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on Canalis 17 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16 687.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 front connection on adaptor 14 537.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11 337.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on Canalis 16 687.5 mm
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16 687.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 13 cm
Package 1 Length 57 cm
Package 1 Weight 2.378 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 14.972 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product