Schneider-Electric
 
LVS03487 picture- scope
LVS03487
Mounting plate, PrismaSeT P, for NS 1600A 3P/4P, vertical fixed, 37M, W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NS1250 - control: toggle - vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1250 - control: motor mechanism - vertical installation
ComPact: fixed NS1600 - control: toggle - vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600 - control: motor mechanism - vertical installation
ComPact: fixed NS630b...1000 - control: toggle - vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism - vertical installation
Poles description 1 x 3P: fixed NSX400 vertical installation
1 x 4P: fixed NSX400 vertical installation
1 x 3P: fixed NSX630 vertical installation
1 x 4P: fixed NSX630 vertical installation
1 x 3P: plug-in NSX400 vertical installation
1 x 4P: plug-in NSX400 vertical installation
1 x 3P: plug-in NSX630 vertical installation
1 x 4P: plug-in NSX630 vertical installation
1 x 3P: fixed NS1250 vertical installation
1 x 4P: fixed NS1250 vertical installation
1 x 3P: fixed NS1600 vertical installation
1 x 4P: fixed NS1600 vertical installation
1 x 3P: fixed NS630b...1000 vertical installation
1 x 4P: fixed NS630b...1000 vertical installation
Number of vertical modules [50 mm] 36 module(s): NS1250, direct in 400 mm Widecubicle
36 module(s): NS1600, direct in 400 mm Widecubicle
36 module(s): NS630b...1000, direct in 400 mm Widecubicle
12 module(s): NSX400 without earth leakage protection , front connection in 400 mm Widecubicle
12 module(s): NSX630 without earth leakage protection , front connection in 400 mm Widecubicle
14 module(s): NSX400 with earth leakage protection , front connection in 400 mm Widecubicle
14 module(s): NSX630 with earth leakage protection , front connection in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 400 mm
Height 300 mm
Net weight 2.7 kg
Functional unit 400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 direct 36 762.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 3P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 4P 1 front connection 12 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 1 front connection 12 137.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle vertical 4P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle vertical 4P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle vertical 4P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle vertical 3P 1 front connection 14 112.5 mm
400 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle vertical 4P 1 front connection 14 112.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 31.000 cm
Package 1 Length 37.500 cm
Package 1 Weight 2.878 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 319.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product