Schneider-Electric
 
LVS03489 picture- scope
LVS03489
Mounting plate, PrismaSeT P, for MTZ1/NT 1600A 3P, vertical fixed, 37M, W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Poles description 1 x 3P: fixed NT06...10 vertical installation
1 x 3P: fixed NT12 vertical installation
1 x 3P: fixed NT16 vertical installation
Number of vertical modules [50 mm] 36 module(s): NT06...10, front connection in 400 mm Widecubicle
36 module(s): NT12, front connection in 400 mm Widecubicle
36 module(s): NT16, front connection in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 328 mm
Height 30 mm
Net weight 1.36 kg
Functional unit 400 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
400 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
400 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 36.5 cm
Package 1 Length 33.2 cm
Package 1 Weight 1.411 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.371 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product