Schneider-Electric
 
LVS03500 picture- scope
LVS03500
Mounting plate, PrismaSeT P, for MTZ2/NW 3P/4P, vertical fixed/withdrawable, toggle, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 600 mm
Cubicle - width 650 mm depth 1000 mm
Installed device Masterpact: drawout NW08...16 - control: toggle - vertical installation
Masterpact: fixed NW08...16 - control: toggle - vertical installation
Masterpact: drawout NW20...25 - control: toggle - vertical installation
Masterpact: fixed NW20...25 - control: toggle - vertical installation
Masterpact: drawout NW32 - control: toggle - vertical installation
Masterpact: fixed NW32 - control: toggle - vertical installation
Poles description 1 x 3P: drawout NW08...16 vertical installation
1 x 3P: fixed NW08...16 vertical installation
1 x 4P: drawout NW08...16 vertical installation
1 x 4P: fixed NW08...16 vertical installation
1 x 3P: drawout NW20...25 vertical installation
1 x 3P: fixed NW20...25 vertical installation
1 x 4P: drawout NW20...25 vertical installation
1 x 4P: fixed NW20...25 vertical installation
1 x 3P: drawout NW32 vertical installation
1 x 3P: fixed NW32 vertical installation
1 x 4P: drawout NW32 vertical installation
1 x 4P: fixed NW32 vertical installation
Number of vertical modules [50 mm] 36 module(s): NW08...16, front connection on adaptor in 650 mm Widecubicle
27 module(s): NW08...16, front connection on Canalis in 650 mm Widecubicle
15 module(s): NW08...16, rear connection on adaptor in 650 mm Widecubicle
19 module(s): NW08...16, front connection on adaptor in 650 mm Widecubicle
17 module(s): NW08...16, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW08...16, front connection on busbar in 650 mm Widecubicle
18 module(s): NW08...16, front connection on adaptor in 650 mm Widecubicle
14 module(s): NW08...16, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NW08...16, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW20...25, front connection on adaptor in 650 mm Widecubicle
15 module(s): NW20...25, rear connection on adaptor in 650 mm Widecubicle
20 module(s): NW20...25, front connection on adaptor in 650 mm Widecubicle
28 module(s): NW20...25, front connection on Canalis in 650 mm Widecubicle
17 module(s): NW20...25, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW20...25, front connection on busbar in 650 mm Widecubicle
19 module(s): NW20...25, front connection on adaptor in 650 mm Widecubicle
14 module(s): NW20...25, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NW20...25, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW32, front connection on adaptor in 650 mm Widecubicle
15 module(s): NW32, rear connection on adaptor in 650 mm Widecubicle
20 module(s): NW32, front connection on adaptor in 650 mm Widecubicle
28 module(s): NW32, front connection on Canalis in 650 mm Widecubicle
17 module(s): NW32, rear connection on Canalis in 650 mm Widecubicle
36 module(s): NW32, front connection on busbar in 650 mm Widecubicle
19 module(s): NW32, front connection on adaptor in 650 mm Widecubicle
14 module(s): NW32, rear connection on adaptor in 650 mm Widecubicle
16 module(s): NW32, rear connection on Canalis in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 30 mm
Net weight 3.82 kg
Functional unit 650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on adaptor 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on adaptor 18 637.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on adaptor 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on adaptor 18 637.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on Canalis 27 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on busbar 36 1037.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 36 1087.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on adaptor 15 487.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 20 737.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on Canalis 17 837.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on busbar 36 1087.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on adaptor 19 687.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on adaptor 14 437.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on Canalis 28 1137.5 mm
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on Canalis 16 787.5 mm
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on busbar 36 1037.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 20.5 cm
Package 1 Length 57.0 cm
Package 1 Weight 3.683 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 29 cm
Package 2 Width 40 cm
Package 2 Length 59 cm
Package 2 Weight 23.056 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 102 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 287.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product