Schneider-Electric
 
LVS03501 picture- scope
LVS03501
Mounting Plate, PrismaSeT P, for NS3200/INS-INV2500 3P/4P fixed vertical, enclosure W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 600 mm
Installed device ComPact: fixed INS2000...2500 - control: direct front rotary handle - vertical installation
ComPact: fixed INS630b...1600 - control: direct front rotary handle - vertical installation
ComPact: fixed INV2000...2500 - control: direct front rotary handle - vertical installation
ComPact: fixed INV630b...1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600b - control: toggle - vertical installation
ComPact: fixed NS2000...3200 - control: toggle - vertical installation
Poles description 1 x 3P: fixed INS2000...2500 vertical installation
1 x 4P: fixed INS2000...2500 vertical installation
1 x 3P: fixed INS630b...1600 vertical installation
1 x 4P: fixed INS630b...1600 vertical installation
1 x 3P: fixed INV2000...2500 vertical installation
1 x 4P: fixed INV2000...2500 vertical installation
1 x 3P: fixed INV630b...1600 vertical installation
1 x 4P: fixed INV630b...1600 vertical installation
1 x 3P: fixed NS1600b vertical installation
1 x 4P: fixed NS1600b vertical installation
1 x 3P: fixed NS2000...3200 vertical installation
1 x 4P: fixed NS2000...3200 vertical installation
Number of vertical modules [50 mm] 16 module(s): INS2000...2500, front connection on adaptor in 650 mm Widecubicle
16 module(s): INS2000...2500, rear connection on adaptor in 650 mm Widecubicle
14 module(s): INS630b...1600, front connection on adaptor in 650 mm Widecubicle
16 module(s): INV2000...2500, front connection on adaptor in 650 mm Widecubicle
16 module(s): INV2000...2500, rear connection on adaptor in 650 mm Widecubicle
14 module(s): INV630b...1600, front connection on adaptor in 650 mm Widecubicle
14 module(s): NS1600b, front connection on adaptor in 650 mm Widecubicle
16 module(s): NS2000...3200, front connection on adaptor in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 200 mm
Net weight 2.9 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16 262.5 mm
650 mm 600 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16 262.5 mm
650 mm 600 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16 262.5 mm
650 mm 600 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16 262.5 mm
650 mm 600 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14 262.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600b fixed toggle vertical 3P 1 front connection on adaptor 14 212.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600b fixed toggle vertical 4P 1 front connection on adaptor 14 212.5 mm
650 mm 600 mm PrismaSeT P cubicle ComPact NS2000...3200 fixed toggle vertical 3P 1 front connection on adaptor 16 212.5 mm
650 mm 600 mm PrismaSeT P cubicle ComPact NS2000...3200 fixed toggle vertical 4P 1 front connection on adaptor 16 212.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 20 cm
Package 1 Length 58 cm
Package 1 Weight 2.944 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 18.25 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product