Schneider-Electric
 
LVS03508 picture- scope
LVS03508
Mounting plate, PrismaSeT P, for 2 Kilowatt-hour meters 3Ph, 6M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device Power meters: kilowatt-hour meters - vertical installation
Connection
Poles description 2 x 4P: kilowatt-hour meters vertical installation
Number of vertical modules [50 mm] 6 module(s): kilowatt-hour meters in 650 mm Widecubicle
6 module(s): connection in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 540 mm
Height 295 mm
Net weight 5.86 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle connection 2 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle power meters kilowatt-hour meters vertical 4P 2 6 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 68.0 cm
Package 1 Length 93.5 cm
Package 1 Weight 5.92 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 104.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 106.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes