Schneider-Electric
 
LVS03561 picture- scope
LVS03561
Interface accessory, PrismaSeT P, canalis support
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Support
Accessory / separate part category Interface accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Canalis Canalis KT busbar trunking
Cubicle-device connection With Canalis
Complementary
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Quantity per set Set of 1
Colour Natural
Net weight 4.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 9.500 cm
Package 1 Length 37.000 cm
Package 1 Weight 3.650 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.650 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product