Schneider-Electric
 
LVS03569 picture- scope
LVS03569
Mounting plate, PrismaSeT P, for plain backplate, 36M, W800mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Backplate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 800 mm depth 400 mm
Mounting plate description Plain
Number of vertical modules [50 mm] 36 module(s) in 800 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 675 mm
Height 1794 mm
Depth 35 mm
Net weight 30 kg
Functional unit 800 mm 400 mm PrismaSeT P cubicle 36 37.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 67.5 cm
Package 1 Length 179.5 cm
Package 1 Weight 31.25 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 49 cm
Package 2 Width 120 cm
Package 2 Length 200 cm
Package 2 Weight 334 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product