Schneider-Electric
 
LVS03570 picture- scope
LVS03570
Mounting plate, PrismaSeT P, for Plain backplate, 36 M, W510mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Backplate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 + 150 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Mounting plate description Plain
Number of vertical modules [50 mm] 36 module(s) in 650 mm Widecubicle
36 module(s) in 650 + 150 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 524 mm
Height 1794 mm
Depth 35 mm
Net weight 25.56 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle 36 37.5 mm
650 + 150 mm 400 mm PrismaSeT P cubicle 36 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 52.500 cm
Package 1 Length 180.000 cm
Package 1 Weight 21.103 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 34
Package 2 Height 90.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 781.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product