Schneider-Electric
 
LVS03571 picture- scope
LVS03571
Mounting plate, PrismaSeT P, slotted type, for Universal enclosure, 4M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Provided equipment 4 lateral cross-member
Mounting plate description Slotted
Installed device Phaseo: LV/LV transformer
Number of vertical modules [50 mm] 4 module(s): LV/LV transformer in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 575 mm
Height 200 mm
Net weight 1.7 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle Phaseo LV/LV transformer 4 12.5 mm
300 mm 400 mm PrismaSeT P cubicle duct 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 19.500 cm
Package 1 Length 57.700 cm
Package 1 Weight 1.703 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 14.500 cm
Package 2 Width 39.500 cm
Package 2 Length 59.500 cm
Package 2 Weight 7.670 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 198.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product