Schneider-Electric
 
LVS03572 picture- scope
LVS03572
Mounting plate, PrismaSeT P, slotted type, for Universal enclosure, 6M, W400mm/650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Provided equipment 4 lateral cross-member
Mounting plate description Slotted
Installed device Altistart: ATS01N
PowerLogic: CM4000
Number of vertical modules [50 mm] 6 module(s): ATS01N in 650 mm Widecubicle
6 module(s): CM4000 in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 575 mm
Height 300 mm
Net weight 2.06 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle Altistart ATS01N 2 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle PowerLogic 1 6 12.5 mm
400 mm 400 mm PrismaSeT P cubicle 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 29.600 cm
Package 1 Length 57.700 cm
Package 1 Weight 2.056 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 14.500 cm
Package 2 Width 39.500 cm
Package 2 Length 59.500 cm
Package 2 Weight 9.334 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 236.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product