Schneider-Electric
 
LVS03574 picture- scope
LVS03574
Mounting plate, PrismaSeT P, slotted type, for Universal enclosure, 12M, W650+150mm/650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 + 150 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Mounting plate description Slotted
Number of vertical modules [50 mm] 12 module(s) in 650 mm Widecubicle
12 module(s) in 650 + 150 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 375 mm
Height 600 mm
Net weight 3.04 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle 12 12.5 mm
650 + 150 mm 400 mm PrismaSeT P cubicle 12 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 58 cm
Package 1 Length 61 cm
Package 1 Weight 3.029 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 14 cm
Package 2 Width 58 cm
Package 2 Length 63 cm
Package 2 Weight 18.311 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 55 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 120.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product