Schneider-Electric
 
LVS03582 picture- scope
LVS03582
Universal insert, PrismaSeT P, universal inserts, set of 6
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Universal insert
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P mounting plate
Complementary
Installation description Cubicle
Cubicle duct
Quantity per set Set of 6
Colour Natural
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.433 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product