Schneider-Electric
 
LVS03586 picture- scope
LVS03586
Cross-members, PrismaSeT P, 2 SIDE, W200, D600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cross-members
Accessory / separate part category Mounting accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Complementary
Mounting position Lateral
Installation description Cubicle
Quantity per set Set of 2
Height 48 mm
Width 191 mm
Depth 12 mm
Net weight 0.38 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.1 cm
Package 1 Length 19.4 cm
Package 1 Weight 353.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.765 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 57.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 103.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product