Schneider-Electric
 
LVS03587 picture- scope
LVS03587
Cross-members, PrismaSeT P, 2 longitudinal, W650
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cross-members
Accessory / separate part categor Mounting accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Complementary
Mounting position Longitudinal
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Quantity per set Set of 2
Height 50 mm
Width 578 mm
Depth 30 mm
Net weight 1.86 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 6.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.855 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 22.0 cm
Package 2 Width 22.5 cm
Package 2 Length 60.0 cm
Package 2 Weight 19.038 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 102.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 391.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product