Schneider-Electric
 
LVS03590 picture- scope
LVS03590
Rail, PrismaSeT G, for Rear modular device, W650
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rail
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P
Type of rail Rear
Modular
Complementary
Installation description Cubicle - width 650 mm depth 400 mm
Quantity per set Set of 1
Height 39 mm
Width 629 mm
Depth 40 mm
Net weight 0.32 kg
Colour Natural
Material Metal
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 4.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 310.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 16.23 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product