Schneider-Electric
 
LVS03595 picture- scope
LVS03595
Adapter, PrismaSeT G, adapter W500mm, for installation in a device compartment W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Adapter
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 500 mm
Net weight 1.54 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 5.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.521 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 39.500 cm
Package 2 Length 59.500 cm
Package 2 Weight 15.941 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 74.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 206.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes