Schneider-Electric
 
LVS03596 picture- scope
LVS03596
Adapter, PrismaSeT G, adapter W250mm, for installation in a device compartment W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Adapter
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 400 mm depth 400 mm
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 250 mm
Net weight 1.1 kg
Functional unit 400 mm 400 mm PrismaSeT P cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 19.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 1.190 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 15.500 cm
Package 2 Width 41.000 cm
Package 2 Length 60.500 cm
Package 2 Weight 10.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 47.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 146.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product