Schneider-Electric
 
LVS03606 picture- scope
LVS03606
Front plate, PrismaSeT P, for Vigi NSX toggle/CVS rotary, 4P, 250A, 4M, horizontal, fixed, W650
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
Enerlin'X: fixed FDM121 - control: remote control - vertical installation
Poles description 1 x 4P: mounting plate support: CVS100...160 horizontal installation
1 x 4P: mounting plate support: CVS250 horizontal installation
1 x 4P: mounting plate support: NSX100...160 horizontal installation
1 x 4P: mounting plate support: NSX250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Net weight 0.76 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in motor mechanism horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle Enerlin'X FDM121 fixed remote control vertical 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 21.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 798.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 22.2 cm
Package 2 Length 52.4 cm
Package 2 Weight 8.29 kg
Unit Type of Package 3 P12
Number of Units in Package 3 360
Package 3 Height 102.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 310.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product