Schneider-Electric
 
LVS03616 picture- scope
LVS03616
Front plate, PrismaSeT P, for ComPacT NSX100/630, source-changeover, 8M, Horizontal, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device Source changeover: fixed NSX100...250 source changeover - control: remote control - horizontal installation
Poles description 2 x 3P: mounting plate support: NSX100...250 source changeover horizontal installation
2 x 4P: mounting plate support: NSX100...250 source changeover horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 400 mm
Width 500 mm
Net weight 1.56 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle source changeover NSX100...250 source changeover fixed remote control horizontal 3P 2 direct 8
650 mm 400 mm PrismaSeT P cubicle source changeover NSX100...250 source changeover fixed remote control horizontal 4P 2 direct 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 41.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.56 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 11.0 cm
Package 2 Width 43.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 9.827 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 89.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 158.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product