Schneider-Electric
 
LVS03617 picture- scope
LVS03617
Front plate, PrismaSeT P, for INS-INV250, 4M, horizontal, fixed, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: INS250 horizontal installation
1 x 4P: mounting plate support: INS250 horizontal installation
1 x 3P: mounting plate support: INV250 horizontal installation
1 x 4P: mounting plate support: INV250 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Width 500 mm
Net weight 0.82 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 21.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 789 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16 cm
Package 2 Width 22.5 cm
Package 2 Length 53 cm
Package 2 Weight 8.05 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 58 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 156 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product