Schneider-Electric
 
LVS03643 picture- scope
LVS03643
Front plate, PrismaSeT P, for Vigi NSX toggle/CVS rotary, 3P, 630A, 3M, horizontal, fixed, W650
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: mounting plate support: CVS400 horizontal installation
1 x 3P: mounting plate support: CVS630 horizontal installation
1 x 3P: mounting plate support: NSX400 horizontal installation
1 x 3P: mounting plate support: NSX630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 4
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 200 mm
Net weight 0.74 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in motor mechanism horizontal 3P 1 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 21.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 748.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 22.8 cm
Package 2 Length 52.5 cm
Package 2 Weight 7.713 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 36.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 81.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product