Schneider-Electric
 
LVS03656 picture- scope
LVS03656
Front plate, PrismaSeT P, for 2 x NSX100/630 source-changeover, 10M, horizontal, fixed, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device Source changeover: fixed NSX400...630 source changeover without earth leakage protection - control: remote control - horizontal installation
Poles description 2 x 3P: mounting plate support: NSX400...630 source changeover horizontal installation
2 x 4P: mounting plate support: NSX400...630 source changeover horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 500 mm
Width 500 mm
Net weight 1.72 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 3P 2 direct 10
650 mm 400 mm PrismaSeT P cubicle source changeover NSX400...630 source changeover without fixed remote control horizontal 4P 2 direct 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 51.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.800 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.000 cm
Package 2 Width 52.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 11.291 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 67.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 146.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product