Schneider-Electric
 
LVS03657 picture- scope
LVS03657
Front plate, PrismaSeT P, for NSX/NSX Vigi 400/630, horizontal withdrawable, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: drawout NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
Poles description 1 x 3P: mounting plate support: NSX400 horizontal installation
1 x 4P: mounting plate support: NSX400 horizontal installation
1 x 3P: mounting plate support: NSX630 horizontal installation
1 x 4P: mounting plate support: NSX630 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 500 mm
Net weight 1.12 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 4P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism horizontal 4P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 31.5 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.119 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.0 cm
Package 2 Width 32.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 11.484 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 114.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product