Schneider-Electric
 
LVS03663 picture- scope
LVS03663
Front plate, PrismaSeT P, for 2 x Vigi NSX 630, vertical, fixed, toggle/rotary handle, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - vertical installation
Poles description 2 x 3P: mounting plate support: NSX400 vertical installation
2 x 4P: mounting plate support: NSX400 vertical installation
2 x 3P: mounting plate support: NSX630 vertical installation
2 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Linergy FC
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 350 mm
Width 500 mm
Net weight 1.22 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism vertical 3P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism vertical 4P 2 direct 11
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism vertical 4P 2 direct 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 36.2 cm
Package 1 Length 51 cm
Package 1 Weight 1.273 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 37.5 cm
Package 2 Length 53 cm
Package 2 Weight 13.165 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 37.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 116 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product