|
|
|
LVS03666
Front plate, PrismaSeT P, for 2 x Vigi NSX 630, vertical, fixed, toggle/plug-in/rotary handle, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Cut-out
|
Installed device
|
ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - vertical installation
|
Poles description
|
2 x 3P: mounting plate support: NSX400 vertical installation
2 x 4P: mounting plate support: NSX400 vertical installation
2 x 3P: mounting plate support: NSX630 vertical installation
2 x 4P: mounting plate support: NSX630 vertical installation
|
Operating position
|
Vertical
|
Complementary
Enclosure/cubicle description
|
Cubicle - width 650 mm depth 400 mm
|
Connection position
|
Linergy FC
Direct connection
|
Number of vertical modules [50 mm]
|
9
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Material
|
Steel
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
450 mm
|
Width
|
500 mm
|
Net weight
|
1.6 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism vertical 4P 2 direct 15
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
46.4 cm
|
Package 1 Length
|
51 cm
|
Package 1 Weight
|
1.575 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
11.4 cm
|
Package 2 Width
|
52.5 cm
|
Package 2 Length
|
53.5 cm
|
Package 2 Weight
|
10.012 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
12
|
Package 3 Height
|
24 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
31.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|