Schneider-Electric
 
LVS03687 picture- scope
LVS03687
Front plate, PrismaSeT P, for NS630b to 1000 4P, 7M, W650, horizontal, fixed, toggle, rotary handle, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NS630b...1000 - control: toggle - horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - horizontal installation
Poles description 1 x 3P: mounting plate support: NS630b...1000 horizontal installation
1 x 4P: mounting plate support: NS630b...1000 horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 800 mm
Cubicle + duct - width 650 mm depth 400 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 350 mm
Width 500 mm
Net weight 1.78 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 3P 1 connection transfer assembly 8
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 connection transfer assembly 8
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle horizontal 3P 1 rear connection 7
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 3P 1 rear connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7
650 mm 400 mm PrismaSeT P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 35.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.761 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.731 kg
Unit Type of Package 3 P06
Number of Units in Package 3 20
Package 3 Height 72.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 45.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations