Schneider-Electric
 
LVS03690 picture- scope
LVS03690
Front plate, PrismaSeT P, for NS630b to NS1600, 7M, W650, vertica, fixed, with cut-out, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NS1250 - control: toggle - vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle - vertical installation
ComPact: fixed NS1600 - control: toggle - vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle - vertical installation
ComPact: fixed NS630b...1000 - control: toggle - vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: NS1250 vertical installation
1 x 4P: mounting plate support: NS1250 vertical installation
1 x 3P: mounting plate support: NS1600 vertical installation
1 x 4P: mounting plate support: NS1600 vertical installation
1 x 3P: mounting plate support: NS630b...1000 vertical installation
1 x 4P: mounting plate support: NS630b...1000 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 350 mm
Width 500 mm
Net weight 1.8 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 front connection on adaptor 12
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 12
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on adaptor 12
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 12
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 10
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 35.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.793 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.944 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 73.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations