Schneider-Electric
 
LVS03691 picture- scope
LVS03691
Front plate, PrismaSeT P, for NS-MTZ1/NT, 8M, W650, withdrawable device, with cut-out, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: drawout NS1250 - control: toggle - vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1250 - control: motor mechanism - vertical installation
ComPact: drawout NS1600 - control: toggle - vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1600 - control: motor mechanism - vertical installation
ComPact: drawout NS630b...1000 - control: toggle - vertical installation
ComPact: drawout NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism - vertical installation
Masterpact: drawout NT06...10 - control: toggle - vertical installation
Masterpact: drawout NT06...10 - control: motor mechanism - vertical installation
Masterpact: drawout NT12 - control: toggle - vertical installation
Masterpact: drawout NT12 - control: motor mechanism - vertical installation
Masterpact: drawout NT16 - control: toggle - vertical installation
Masterpact: drawout NT16 - control: motor mechanism - vertical installation
Poles description 1 x 3P: mounting plate support: NS1250 vertical installation
1 x 4P: mounting plate support: NS1250 vertical installation
1 x 3P: mounting plate support: NS1600 vertical installation
1 x 4P: mounting plate support: NS1600 vertical installation
1 x 3P: mounting plate support: NS630b...1000 vertical installation
1 x 4P: mounting plate support: NS630b...1000 vertical installation
1 x 3P: mounting plate support: NT06...10 vertical installation
1 x 4P: mounting plate support: NT06...10 vertical installation
1 x 3P: mounting plate support: NT12 vertical installation
1 x 4P: mounting plate support: NT12 vertical installation
1 x 3P: mounting plate support: NT16 vertical installation
1 x 4P: mounting plate support: NT16 vertical installation
Operating position Vertical
Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 400 mm
Width 500 mm
Net weight 1.8 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on adaptor 13
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 front connection on adaptor 13
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on adaptor 13
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on adaptor 13
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 40.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.791 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.937 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 74.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 91.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations