Schneider-Electric
 
LVS03692 picture- scope
LVS03692
Front plate, PrismaSeT P, vertical fixed for MTZ1/NT, with cut-out, horizontal fixed, 7M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT06...10 - control: motor mechanism - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: motor mechanism - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: motor mechanism - vertical installation
Poles description 1 x 3P: mounting plate support: NT06...10 vertical installation
1 x 4P: mounting plate support: NT06...10 vertical installation
1 x 3P: mounting plate support: NT12 vertical installation
1 x 4P: mounting plate support: NT12 vertical installation
1 x 3P: mounting plate support: NT16 vertical installation
1 x 4P: mounting plate support: NT16 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 800 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 7
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 350 mm
Width 500 mm
Net weight 1.44 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on adaptor 12
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on adaptor 12
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on adaptor 12
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on adaptor 12
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT06...10 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT12 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 3P 1 rear connection on Canalis 16
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm PrismaSeT P cubicle Masterpact NT16 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 35 cm
Package 1 Length 50 cm
Package 1 Weight 1.44 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.588 kg
Unit Type of Package 3 P06
Number of Units in Package 3 24
Package 3 Height 73 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 44 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations