Schneider-Electric
 
LVS03698 picture- scope
LVS03698
Front plate, PrismaSeT P, for MTZ1 06 to MTZ1 16, 3P, vertical fixed, 37M, W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NT06...10 vertical installation
1 x 3P: mounting plate support: NT12 vertical installation
1 x 3P: mounting plate support: NT16 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Connection position Front connection
Number of vertical modules [50 mm] 11
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 550 mm
Width 321 mm
Net weight 1.88 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection 36
400 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection 36
400 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 32.5 cm
Package 1 Length 55.5 cm
Package 1 Weight 1.833 kg
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 13.774 kg
Unit Type of Package 3 P12
Number of Units in Package 3 28
Package 3 Height 44 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 66 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations