Schneider-Electric
 
LVS03710 picture- scope
LVS03710
Front plate, PrismaSeT P, for MTZ2/NW withdrawable, 3P/4P, left unbroken opener, 10M, L650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device Masterpact: drawout NW08...16 - control: toggle - vertical installation
Masterpact: drawout NW20...25 - control: toggle - vertical installation
Masterpact: drawout NW32 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NW08...16 vertical installation
1 x 4P: mounting plate support: NW08...16 vertical installation
1 x 3P: mounting plate support: NW20...25 vertical installation
1 x 4P: mounting plate support: NW20...25 vertical installation
1 x 3P: mounting plate support: NW32 vertical installation
1 x 4P: mounting plate support: NW32 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 600 mm
Cubicle - width 650 mm depth 1000 mm
Connection position Rear connection
Front connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 500 mm
Width 500 mm
Net weight 1.76 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on Canalis 27
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on Canalis 27
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on adaptor 15
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 drawout toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on adaptor 20
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on adaptor 20
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 20
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on adaptor 20
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 drawout toggle vertical 4P 1 front connection on busbar 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 50.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.767 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 21.000 cm
Package 2 Width 52.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 9.586 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 98.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations