Schneider-Electric
 
LVS03711 picture- scope
LVS03711
Front plate, PrismaSeT P, FIXED MTZ2 08 to 32/NW 08 to 32, 9M, fixed, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device Masterpact: fixed NW08...16 - control: toggle - vertical installation
Masterpact: fixed NW20...25 - control: toggle - vertical installation
Masterpact: fixed NW32 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NW08...16 vertical installation
1 x 4P: mounting plate support: NW08...16 vertical installation
1 x 3P: mounting plate support: NW20...25 vertical installation
1 x 4P: mounting plate support: NW20...25 vertical installation
1 x 3P: mounting plate support: NW32 vertical installation
1 x 4P: mounting plate support: NW32 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 600 mm
Cubicle - width 650 mm depth 1000 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 450 mm
Width 500 mm
Net weight 1.54 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on adaptor 18
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on Canalis 27
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on adaptor 18
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on Canalis 27
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW08...16 fixed toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 4P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on adaptor 19
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 600 mm PrismaSeT P cubicle Masterpact NW32 fixed toggle vertical 4P 1 front connection on busbar 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 45.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 1.608 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 20.5 cm
Package 2 Width 52.0 cm
Package 2 Length 53.0 cm
Package 2 Weight 10.358 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 118.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 115.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations