Schneider-Electric
 
LVS03713 picture- scope
LVS03713
Front plate, PrismaSeT P, for ComPacT INS-INV630b to 1600 3P, 6M, vertical, fixed, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS630b...1600 - control: direct front rotary handle - vertical installation
ComPact: fixed INV630b...1600 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS630b...1600 vertical installation
1 x 3P: mounting plate support: INV630b...1600 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Rear connection
Front connection
Number of vertical modules [50 mm] 6
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 300 mm
Width 500 mm
Net weight 1.04 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 30 cm
Package 1 Length 50 cm
Package 1 Weight 1.03 kg
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 17.25 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations