Schneider-Electric
 
LVS03715 picture- scope
LVS03715
Front plate, PrismaSeT P, for ComPacT INS-INV2000 to 2500 3P/4P, 10M, vertical, fixed, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS2000...2500 - control: direct front rotary handle - vertical installation
ComPact: fixed INV2000...2500 - control: direct front rotary handle - vertical installation
Poles description 1 x 3P: mounting plate support: INS2000...2500 vertical installation
1 x 4P: mounting plate support: INS2000...2500 vertical installation
1 x 3P: mounting plate support: INV2000...2500 vertical installation
1 x 4P: mounting plate support: INV2000...2500 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 600 mm
Connection position Front connection
Rear connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 500 mm
Width 500 mm
Net weight 3.54 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16
650 mm 400 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16
650 mm 600 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16
650 mm 600 mm PrismaSeT P cubicle ComPact INS2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16
650 mm 400 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 16
650 mm 400 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 16
650 mm 600 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 3P 1 rear connection on adaptor 16
650 mm 600 mm PrismaSeT P cubicle ComPact INV2000...2500 fixed direct front rotary handle vertical 4P 1 rear connection on adaptor 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 50.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 2.828 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 22.000 cm
Package 2 Width 54.000 cm
Package 2 Length 55.000 cm
Package 2 Weight 12.200 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 81.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 82.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product