Schneider-Electric
 
LVS03716 picture- scope
LVS03716
Front plate, PrismaSeT P, for ComPacT NS1600b to 3200, 8M, fixed, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NS1600b - control: toggle - vertical installation
ComPact: fixed NS2000...3200 - control: toggle - vertical installation
Poles description 1 x 3P: mounting plate support: NS1600b vertical installation
1 x 4P: mounting plate support: NS1600b vertical installation
1 x 3P: mounting plate support: NS2000...3200 vertical installation
1 x 4P: mounting plate support: NS2000...3200 vertical installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Cubicle - width 650 mm depth 600 mm
Connection position Front connection
Number of vertical modules [50 mm] 8
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 400 mm
Width 500 mm
Net weight 1.02 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NS1600b fixed toggle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm PrismaSeT P cubicle ComPact NS1600b fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 600 mm PrismaSeT P cubicle ComPact NS2000...3200 fixed toggle vertical 3P 1 front connection on adaptor 16
650 mm 600 mm PrismaSeT P cubicle ComPact NS2000...3200 fixed toggle vertical 4P 1 front connection on adaptor 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 41.000 cm
Package 1 Length 51.000 cm
Package 1 Weight 1.188 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.500 cm
Package 2 Width 43.000 cm
Package 2 Length 53.000 cm
Package 2 Weight 7.576 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 56.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 72.608 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product