Schneider-Electric
 
LVS03722 picture- scope
LVS03722
Front plate, PrismaSeT P, for cubicle, Plain, hinged, 13M, W400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Plain
Hinged
Type of front plate Plain
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 13
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 650 mm
Width 321 mm
Net weight 2.28 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 32.000 cm
Package 1 Length 64.500 cm
Package 1 Weight 2.403 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 20.000 cm
Package 2 Width 34.000 cm
Package 2 Length 68.000 cm
Package 2 Weight 10.187 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 117.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 163.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes