Schneider-Electric
 
LVS03802 picture- scope
LVS03802
Front plate, PrismaSeT P and G, for enclosure W600/W650, plain type, 2M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT Pack 250 enclosure
Type of front plate Plain
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Pack enclosure - width 600 mm
Number of vertical modules [50 mm] 2
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 100 mm
Width 500 mm
Net weight 0.48 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure
600 mm PrismaSeT G wall-mounted enclosure
650 mm 400 mm PrismaSeT P cubicle
600 mm Prisma Pack 250 Pack enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.300 cm
Package 1 Length 51.000 cm
Package 1 Weight 481.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.200 cm
Package 2 Width 12.700 cm
Package 2 Length 53.200 cm
Package 2 Weight 4.970 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 98.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 316.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product