|
|
|
LVS03803
Front plate, PrismaSeT P and G, for enclosure W600/W650, plain type, 3M, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Plain
|
Installed device
|
TeSys: fixed D or K contactors <= 40 A - horizontal installation
|
Poles description
|
9 x 4P: modular rail support: D or K contactors <= 40 A horizontal installation
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
|
Connection position
|
Direct connection
|
Number of vertical modules [50 mm]
|
3
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Material
|
Steel
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
150 mm
|
Width
|
500 mm
|
Net weight
|
0.68 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
600 mm PrismaSeT G floor-standing enclosure TeSys D or K contactors <= 40 A fixed horizontal 4P 9 direct 3
600 mm PrismaSeT G wall-mounted enclosure TeSys D or K contactors <= 40 A fixed horizontal 4P 9 direct 3
650 mm 400 mm PrismaSeT P cubicle TeSys D or K contactors <= 40 A fixed horizontal 4P 9 direct 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
16.4 cm
|
Package 1 Length
|
51.0 cm
|
Package 1 Weight
|
676.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
16.5 cm
|
Package 2 Width
|
17.5 cm
|
Package 2 Length
|
52.5 cm
|
Package 2 Weight
|
6.935 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
450
|
Package 3 Height
|
96.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
323.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|