Schneider-Electric
 
LVS03811 picture- scope
LVS03811
Front plate, PrismaSeT P and G, for enclosure W300, plain type, 1M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT Pack 250 duct
Type of front plate Plain
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Pack enclosure - width 300 mm
Number of vertical modules [50 mm] 1
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 50 mm
Width 250 mm
Net weight 0.18 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle
300 mm PrismaSeT G floor-standing duct
300 mm PrismaSeT G wall-mounted duct
300 mm Prisma Pack 250 Pack enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 6.5 cm
Package 1 Length 27.5 cm
Package 1 Weight 177 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.519 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 48 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product